IESNA:LM-63-2002
[TEST]P949289
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13009
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1923.7 2134.4 2320.4 2456.2 2482.6 2334.8 2162.4 2058.8 2044.3 2132.7
2307.6 2521.6 2756.9 3102.6 3399 3593.5 3810.9 4073.4 4381.7 4670.4
4915.9 5084.1 5045.8 4924.4 4566.8 3810.1 2852.9 1916.9 1097.3 614.9
411.1 280.3 121.5 62.9 22.1 0 0
1923.7 2122.5 2312.7 2446.9 2477.5 2335.6 2163.2 2054.5 2036.7 2120.8
2288.9 2495.3 2724.6 3027.8 3357.4 3536.6 3754.9 4000.3 4312.9 4590.6
4834.4 5011.9 4981.3 4851.3 4541.3 3832.2 2929.3 1978.1 1116.9 608.1
411.9 289.6 122.3 71.3 26.3 4.2 0
1923.7 2124.2 2305.9 2450.3 2499.6 2390.9 2216.7 2090.2 2055.4 2110.6
2255.8 2431.6 2660.9 2916.6 3245.3 3438.1 3624.1 3845.7 4135.4 4399.5
4659.4 4806.3 4800.4 4625.4 4403.8 3831.3 3027 2044.3 1209.4 730.4
502.8 369.5 243.8 155.4 96 37.4 0
1923.7 2103.8 2283 2427.4 2508.1 2457.1 2301.7 2159.8 2090.2 2112.3
2213.3 2367.9 2540.3 2732.3 3016 3265.7 3461.8 3670.8 3914.5 4198.2
4444.5 4660.2 4790.2 4780.9 4763 4800.4 4464.1 3662.3 2287.2 1085.4
684.6 529.1 379.6 245.5 120.6 29.7 0
1923.7 2089.3 2253.3 2403.6 2508.1 2543.7 2443.5 2308.5 2196.4 2157.3
2204 2313.6 2453.7 2617.6 2780.7 3033.8 3327.7 3530.6 3791.4 4061.5
4351.9 4597.4 4785.9 4931.2 4992.3 5102.7 5250.5 4810.6 3708.2 2072.4
807.7 373.7 252.2 158.8 79.8 10.2 0
1923.7 2074.1 2215.9 2362 2481.7 2568.4 2585.3 2508.1 2411.2 2330.5
2313.6 2361.1 2467.3 2581.9 2734 2890.3 3158.6 3512 3758.3 3957
4215.2 4528.6 4858.1 5152 5439.9 5767.8 6353 6967.9 6798 5821.3
4075.1 1988.3 632.7 221.7 79 9.3 0
1923.7 2044.3 2165.8 2293.2 2414.6 2523.3 2621 2680.5 2687.3 2670.3
2658.4 2683 2741.6 2830 2946.3 3101.7 3297.9 3554.4 3877.2 4220.3
4557.5 4952.4 5424.6 5935.9 6520.3 7051.1 7685.5 8739.6 10456 11057.4
9528.6 6303.7 3268.2 1544.1 537.6 63.7 0
1923.7 2040.1 2147.9 2260.1 2381.5 2487.7 2598.1 2695.8 2759.5 2795.1
2834.2 2896.2 2977.7 3081.4 3227.4 3406.6 3613 3870.4 4170.2 4524.4
4919.3 5338 5812.8 6374.2 6938.1 7508.9 8128 8976.5 10541.8 11893.9
11028.5 7725.5 4138.8 1808.2 547.8 53.5 0
1923.7 2018.8 2108.9 2208.2 2305.9 2412.9 2520.8 2632.9 2748.4 2867.3
2977.7 3102.6 3262.3 3460.2 3734.5 4025 4343.4 4670.4 5034.8 5447.6
5856.9 6264.6 6679.9 7135.2 7627.8 8109.4 8598.6 9184.6 10058.6 10840.8
10372 8397.3 5266.7 2209.9 468 42.5 0
1923.7 1981.5 2044.3 2109.7 2180.2 2255 2335.6 2424.8 2525.9 2647.3
2802.8 2983.7 3188.4 3461 3822 4233 4655.2 5113.8 5616.6 6142.3
6676.5 7165.8 7628.6 8065.2 8449.1 8818.5 9248.3 9724.8 10311.7 10302.3
9135.3 7054.5 3961.3 1162.7 175 24.6 0
1923.7 1943.3 1969.6 1996.8 2024.8 2060.5 2102.1 2147.9 2200.6 2272.8
2367.9 2478.3 2616.8 2817.2 3097.5 3443.2 3838.1 4249.2 4664.5 5056.9
5415.3 5769.5 6121.9 6461.7 6763.2 7031.6 7304.2 7610.8 7834.2 7335.6
5993.7 4137.9 1639.2 336.3 92.6 30.6 0
1923.7 1925.4 1928 1935.6 1945.8 1954.3 1968.7 1983.2 1999.3 2023.1
2057.1 2092.7 2132.7 2204.8 2314.4 2442.7 2627 2849.5 3125.5 3421.9
3721.7 4018.2 4318.8 4599.9 4848.8 5070.5 5258.2 5444.2 5468 4867.5
3890.8 2689 1076.9 214.9 55.2 17 0
1923.7 1902.5 1889.7 1871.1 1850.7 1829.4 1801.4 1774.2 1735.2 1685.9
1633.3 1558.5 1490.6 1446.4 1436.2 1457.4 1545.8 1702.9 1903.3 2108.9
2291.5 2436.7 2564.1 2676.2 2759.5 2800.2 2758.6 2568.4 2168.3 1560.2
956.3 500.3 190.2 50.1 11 0 0
1923.7 1865.1 1794.6 1715.6 1626.5 1514.3 1392.9 1257 1119.4 998.8
901.1 822.1 760.1 716 685.4 655.7 632.7 626.8 654 728.7
817.1 874.8 878.2 828.1 744.9 631 512.1 387.3 270.9 164.8
96.8 56.9 30.6 10.2 2.5 0 0
1923.7 1819.3 1693.6 1547.5 1369.1 1184.8 1013.2 879.1 778 692.2
613.2 540.2 485.8 460.3 447.6 430.6 417.9 406 390.7 377.1
366.9 349.9 324.4 290.5 252.2 213.2 176.7 148.6 124.9 101.9
76.4 49.3 22.9 5.9 1.7 0 0
1923.7 1765.7 1581.4 1360.6 1137.2 938.5 804.3 705.8 614.9 539.3
491.8 463.7 440 418.7 398.3 378.8 359.3 335.5 309.2 286.2
270.1 253.9 238.7 217.4 198.7 175.8 156.3 135.9 113 88.3
58.6 34.8 16.1 5.9 1.7 0 0
1923.7 1736.9 1499.1 1222.2 970.8 808.6 698.1 601.3 534.2 502
475.6 446.7 417.9 391.5 367.8 344.8 317.6 288.8 260.7 237.8
219.1 200.4 188.6 177.5 163.1 146.1 127.4 107 82.4 58.6
41.6 24.6 11 2.5 0 0 0
1923.7 1695.3 1407.3 1095.6 865.5 728.7 622.6 555.5 522.3 496
469.7 436.6 404.3 372.9 341.4 310 278.6 249.7 226.8 208.9
195.3 183.5 171.6 155.4 139.3 124 106.2 87.5 70.5 56.1
41.6 27.2 9.3 0 0 0 0
1923.7 1669.8 1342.8 1015.8 814.5 686.3 591.1 550.4 525.7 498.6
469.7 436.6 400.9 363.5 327 291.3 259.9 236.1 219.1 202.1
186.9 170.7 157.1 143.5 129.9 113.8 96 78.1 64.5 51
36.5 22.1 5.1 0 0 0 0
1923.7 1646.8 1293.5 970.8 794.1 668.4 586 557.2 529.1 501.1
473.1 440.8 406 368.6 331.2 298.1 270.9 244.6 221.7 200.4
182.6 163.1 147.8 133.3 117.2 96.8 77.3 64.5 52.7 39.1
26.3 12.7 2.5 0 0 0 0
1923.7 1647.7 1281.6 958.9 778.8 657.4 587.7 564 541 513
484.1 453.5 422.1 387.3 350.8 315.9 286.2 259 236.1 214
191.1 167.3 147.8 129.9 110.4 88.3 67.1 56.1 45 34
22.1 10.2 1.7 0 0 0 0
1923.7 1666.4 1299.5 970.8 788.2 663.3 590.3 566.5 544.4 516.4
488.4 458.6 426.4 392.4 356.7 321 288.8 261.6 242.9 222.5
194.5 170.7 149.5 130.8 108.7 87.5 67.1 56.1 44.2 33.1
22.1 10.2 2.5 0 0 0 0
